??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-12GM50-E2-C3-V1 - Inductive Sensors
Bill of material
NBB2-12GM50-E2-C3-V1
Product Picture
MANUID
NBB2-12GM50-E2-C3-V1
Short Description
Inductive sensor NBB2-12GM50-E2-C3-V1
EAN
4050143057368
Manufacturer Type Description
NBB2-12GM50-E2-C3-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
PTFE coated
Material of the active surface
Ceramic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
49 mm
Switch frequency
1500.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.030
LENGTH
0.066
WIDTH
0.033
DEPTH
0.016
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models