??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-12GM50-E0-V1 - Inductive Sensors
Bill of material
NBB2-12GM50-E0-V1
Product Picture
MANUID
NBB2-12GM50-E0-V1
Short Description
Inductive sensor NBB2-12GM50-E0-V1
EAN
4050143423163
Manufacturer Type Description
NBB2-12GM50-E0-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
64.5 mm
Switch frequency
3500.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.030
LENGTH
0.093
WIDTH
0.033
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models