??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-12GM40-E2-5M-PUR-Y0188 - Inductive Sensors
Bill of material
NBB2-12GM40-E2-5M-PUR-Y0188
Product Picture
MANUID
NBB2-12GM40-E2-5M-PUR-Y0188
Short Description
Inductive sensor NBB2-12GM40-E2-5M-PUR-Y0188
EAN
4050143479269
Manufacturer Type Description
NBB2-12GM40-E2-5M-PUR-Y0188
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
43 mm
Switch frequency
3500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.200
LENGTH
0.160
WIDTH
0.160
DEPTH
0.020
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей