??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-12GM30-E2-PUR - Inductive Sensors
Bill of material
NBB2-12GM30-E2-PUR
Product Picture
MANUID
NBB2-12GM30-E2-PUR
Short Description
Inductive sensor NBB2-12GM30-E2-PUR
EAN
4050143423286
Manufacturer Type Description
NBB2-12GM30-E2-PUR
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
33 mm
Switch frequency
3500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.080
LENGTH
0.121
WIDTH
0.060
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models