??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-12GK60-E2-5M PUR - Inductive Sensors
Bill of material
NBB2-12GK60-E2-5M PUR
Product Picture
MANUID
NBB2-12GK60-E2-5M PUR
Short Description
Inductive sensor NBB2-12GK60-E2-5M PUR
EAN
4050143007257
Manufacturer Type Description
NBB2-12GK60-E2-5M PUR
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Polyester
Length of sensor
60 mm
Switch frequency
1000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.170
LENGTH
0.180
WIDTH
0.169
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型