??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB15-U1K-N0 - Inductive Sensors
Bill of material
NBB15-U1K-N0
Product Picture
MANUID
NBB15-U1K-N0
Short Description
Inductive sensor NBB15-U1K-N0
EAN
4050143455041
Manufacturer Type Description
NBB15-U1K-N0
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
15 mm
Material of the active surface
Plastic
Width of sensor
40 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Block
Housing material
Polyamide
Length of sensor
118 mm
Height of sensor
40 mm
Switch frequency
300.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.220
LENGTH
0.144
WIDTH
0.072
DEPTH
0.036
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models