??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB15-U10-E2-25M - Inductive Sensors
Bill of material
NBB15-U10-E2-25M
Product Picture
MANUID
NBB15-U10-E2-25M
Short Description
Inductive sensor NBB15-U10-E2-25M
EAN
4050143185818
Manufacturer Type Description
NBB15-U10-E2-25M
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
15 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
40 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Plastic/metal
Length of sensor
118 mm
Height of sensor
40 mm
Switch frequency
200.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
1.590
LENGTH
0.272
WIDTH
0.246
DEPTH
0.085
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD