??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB15-F148P10-E2-M-0,15M-3DT04 - Inductive Sensors
Bill of material
NBB15-F148P10-E2-M-0,15M-3DT04
Product Picture
MANUID
NBB15-F148P10-E2-M-0,15M-3DT04
Short Description
Inductive sensor NBB15-F148P10-E2-M-0,15M-3DT04
EAN
4050143382552
Manufacturer Type Description
NBB15-F148P10-E2-M-0,15M-3DT04
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
15 mm
Housing coating
Anodized
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
35 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
aluminum
Length of sensor
50 mm
Height of sensor
20 mm
Switch frequency
600.000 Hz
Design of electrical connection
plug-in connector others
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.040
LENGTH
0.176
WIDTH
0.088
DEPTH
0.044
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型