??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB15-F148P10-E2-0,46M-V1 - Inductive Sensors
Bill of material
NBB15-F148P10-E2-0,46M-V1
Product Picture
MANUID
NBB15-F148P10-E2-0,46M-V1
Short Description
Inductive sensor NBB15-F148P10-E2-0,46M-V1
EAN
4050143382569
Manufacturer Type Description
NBB15-F148P10-E2-0,46M-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
15 mm
Housing coating
Anodized
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
35 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
aluminum
Length of sensor
50 mm
Height of sensor
20 mm
Switch frequency
600.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.070
LENGTH
0.119
WIDTH
0.059
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models