??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB15-30GM50-WO-V93 - Inductive Sensors
Bill of material
NBB15-30GM50-WO-V93
MANUID
NBB15-30GM50-WO-V93
Short Description
Inductive sensor NBB15-30GM50-WO-V93
EAN
4050143162741
Manufacturer Type Description
NBB15-30GM50-WO-V93
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
quasi-flush
Switching distance
15 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
AC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
50 mm
Switch frequency
20.000 Hz
Design of electrical connection
Connector 7/8 Inch
Number of content units per order unit
1
Country of origin
ID
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models