??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB15-30GM50-UO-V12 - Inductive Sensors
Bill of material
NBB15-30GM50-UO-V12
Product Picture
MANUID
NBB15-30GM50-UO-V12
Short Description
Inductive sensor NBB15-30GM50-UO-V12
EAN
4050143022045
Manufacturer Type Description
NBB15-30GM50-UO-V12
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
15 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
AC/DC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
60 mm
Switch frequency
30.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.140
LENGTH
0.126
WIDTH
0.063
DEPTH
0.032
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models