??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB15-30GM50-E2-V1-M - Inductive Sensors
Bill of material
NBB15-30GM50-E2-V1-M
Product Picture
MANUID
NBB15-30GM50-E2-V1-M
Short Description
Inductive sensor NBB15-30GM50-E2-V1-M
EAN
4050143037612
Manufacturer Type Description
NBB15-30GM50-E2-V1-M
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
15 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
66 mm
Switch frequency
600.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.160
LENGTH
0.105
WIDTH
0.045
DEPTH
0.032
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型