??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB15-30GM50-A2-10M - Inductive Sensors
Bill of material
NBB15-30GM50-A2-10M
Product Picture
MANUID
NBB15-30GM50-A2-10M
Short Description
Inductive sensor NBB15-30GM50-A2-10M
EAN
4050143463671
Manufacturer Type Description
NBB15-30GM50-A2-10M
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
15 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
antivalent
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
60 mm
Switch frequency
550.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели