??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB15-30GKK-WO - Inductive Sensors
Bill of material
NBB15-30GKK-WO
Product Picture
MANUID
NBB15-30GKK-WO
Short Description
Inductive sensor NBB15-30GKK-WO
EAN
4050143055807
Manufacturer Type Description
NBB15-30GKK-WO
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
15 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
AC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Polyester
Length of sensor
115 mm
Switch frequency
20.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.130
LENGTH
0.112
WIDTH
0.090
DEPTH
0.045
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models