??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB10-30GM50-WS-10M - Inductive Sensors
Bill of material
NBB10-30GM50-WS-10M
Product Picture
MANUID
NBB10-30GM50-WS-10M
Short Description
Inductive sensor NBB10-30GM50-WS-10M
EAN
4050143055838
Manufacturer Type Description
NBB10-30GM50-WS-10M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
AC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
50 mm
Switch frequency
20.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.750
LENGTH
0.191
WIDTH
0.192
DEPTH
0.055
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型