??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB10-30GM50-A0 - Inductive Sensors
Bill of material
NBB10-30GM50-A0
Product Picture
MANUID
NBB10-30GM50-A0
Short Description
Inductive sensor NBB10-30GM50-A0
EAN
4050143424504
Manufacturer Type Description
NBB10-30GM50-A0
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
antivalent
Diameter of sensor
30 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
60 mm
Switch frequency
1100.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models