??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB10-30GM40-Z3-V1 - Inductive Sensors
Bill of material
NBB10-30GM40-Z3-V1
Product Picture
MANUID
NBB10-30GM40-Z3-V1
Short Description
Inductive sensor NBB10-30GM40-Z3-V1
EAN
4050143250660
Manufacturer Type Description
NBB10-30GM40-Z3-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
40 mm
Switch frequency
150.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.170
LENGTH
0.056
WIDTH
0.030
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型