??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB10-30GM40-Z0-5M - Inductive Sensors
Bill of material
NBB10-30GM40-Z0-5M
Product Picture
MANUID
NBB10-30GM40-Z0-5M
Short Description
Inductive sensor NBB10-30GM40-Z0-5M
EAN
4050143195886
Manufacturer Type Description
NBB10-30GM40-Z0-5M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
40 mm
Switch frequency
150.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.260
LENGTH
0.165
WIDTH
0.082
DEPTH
0.041
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей