??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB10-30GK50-E3-M - Inductive Sensors
Bill of material
NBB10-30GK50-E3-M
Product Picture
MANUID
NBB10-30GK50-E3-M
Short Description
Inductive sensor NBB10-30GK50-E3-M
EAN
4050143040476
Manufacturer Type Description
NBB10-30GK50-E3-M
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Polyester
Length of sensor
63 mm
Switch frequency
800.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.200
LENGTH
0.140
WIDTH
0.050
DEPTH
0.007
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型