??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB10-30GK50-E2-10M - Inductive Sensors
Bill of material
NBB10-30GK50-E2-10M
Product Picture
MANUID
NBB10-30GK50-E2-10M
Short Description
Inductive sensor NBB10-30GK50-E2-10M
EAN
4050143017447
Manufacturer Type Description
NBB10-30GK50-E2-10M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Polyester
Length of sensor
50 mm
Switch frequency
200.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.350
LENGTH
0.182
WIDTH
0.091
DEPTH
0.046
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models