??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB1-8GS50-Z0-T - Inductive Sensors
Bill of material
NBB1-8GS50-Z0-T
Product Picture
MANUID
NBB1-8GS50-Z0-T
Short Description
Inductive sensor NBB1-8GS50-Z0-T
EAN
4050143285037
Manufacturer Type Description
NBB1-8GS50-Z0-T
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
50 mm
Switch frequency
1500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.070
LENGTH
0.151
WIDTH
0.098
DEPTH
0.032
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели