??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB1,5-F79-E2-5M - Inductive Sensors
Bill of material
NBB1,5-F79-E2-5M
Product Picture
MANUID
NBB1,5-F79-E2-5M
Short Description
Inductive sensor NBB1,5-F79-E2-5M
EAN
4050143046348
Manufacturer Type Description
NBB1,5-F79-E2-5M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
8 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyamide
Length of sensor
16 mm
Height of sensor
4.7 mm
Switch frequency
1200.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.050
LENGTH
0.167
WIDTH
0.174
DEPTH
0.012
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models