??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB1,5-F79-E1-0,1M-V3 - Inductive Sensors
Bill of material
NBB1,5-F79-E1-0,1M-V3
Product Picture
MANUID
NBB1,5-F79-E1-0,1M-V3
Short Description
Inductive sensor NBB1,5-F79-E1-0,1M-V3
EAN
4050143285464
Manufacturer Type Description
NBB1,5-F79-E1-0,1M-V3
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
8 mm
Design of control element
Design of control output
NPN
Housing construction form
Block
Housing material
Polyamide
Length of sensor
16 mm
Height of sensor
4.7 mm
Switch frequency
1200.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.010
LENGTH
0.044
WIDTH
0.111
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models