??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB1,5-F41A-E2 - Inductive Sensors
Bill of material
NBB1,5-F41A-E2
Product Picture
MANUID
NBB1,5-F41A-E2
Short Description
Inductive sensor NBB1,5-F41A-E2
EAN
4050143005390
Manufacturer Type Description
NBB1,5-F41A-E2
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
8 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Brass
Length of sensor
40 mm
Height of sensor
8 mm
Switch frequency
1500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.040
LENGTH
0.075
WIDTH
0.075
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD