??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB1,5-8GM50-Z3-V3 - Inductive Sensors
Bill of material
NBB1,5-8GM50-Z3-V3
Product Picture
MANUID
NBB1,5-8GM50-Z3-V3
Short Description
Inductive sensor NBB1,5-8GM50-Z3-V3
EAN
4050143006557
Manufacturer Type Description
NBB1,5-8GM50-Z3-V3
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
48 mm
Switch frequency
1200.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
LENGTH
0.030
WIDTH
0.086
DEPTH
0.021
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model