??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB1,5-8GM40-Z0 - Inductive Sensors
Bill of material
NBB1,5-8GM40-Z0
Product Picture
MANUID
NBB1,5-8GM40-Z0
Short Description
Inductive sensor NBB1,5-8GM40-Z0
EAN
4050143006540
Manufacturer Type Description
NBB1,5-8GM40-Z0
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
1200.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.040
LENGTH
0.110
WIDTH
0.055
DEPTH
0.028
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD