??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB1,5-8GM40-E2-C - Inductive Sensors
Bill of material
NBB1,5-8GM40-E2-C
Product Picture
MANUID
NBB1,5-8GM40-E2-C
Short Description
Inductive sensor NBB1,5-8GM40-E2-C
EAN
4050143005611
Manufacturer Type Description
NBB1,5-8GM40-E2-C
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
PTFE coated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
40 mm
Switch frequency
1800.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.050
LENGTH
0.074
WIDTH
0.037
DEPTH
0.019
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models