??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB0,8-5GM25-E2-0,3M-V1-Y - Inductive Sensors
Bill of material
NBB0,8-5GM25-E2-0,3M-V1-Y
Product Picture
MANUID
NBB0,8-5GM25-E2-0,3M-V1-Y
Short Description
Inductive sensor NBB0,8-5GM25-E2-0,3M-V1-Y
EAN
4050143051861
Manufacturer Type Description
NBB0,8-5GM25-E2-0,3M-V1-Y
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
0.8 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
5 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
25 mm
Switch frequency
3000.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.020
LENGTH
0.070
WIDTH
0.070
DEPTH
0.002
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型