??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB0,8-5GM25-E0-PUR-150MM-V3 - Inductive Sensors
Bill of material
NBB0,8-5GM25-E0-PUR-150MM-V3
Product Picture
MANUID
NBB0,8-5GM25-E0-PUR-150MM-V3
Short Description
Inductive sensor NBB0,8-5GM25-E0-PUR-150MM-V3
EAN
4050143405848
Manufacturer Type Description
NBB0,8-5GM25-E0-PUR-150MM-V3
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
0.8 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
5 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Length of sensor
25 mm
Switch frequency
3000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.010
LENGTH
0.010
WIDTH
0.110
DEPTH
0.110
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models