??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB0,6-4GM22-E0 - Inductive Sensors
Bill of material
NBB0,6-4GM22-E0
Product Picture
MANUID
NBB0,6-4GM22-E0
Short Description
Inductive sensor NBB0,6-4GM22-E0
EAN
4050143025022
Manufacturer Type Description
NBB0,6-4GM22-E0
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
0.6 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
4 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
22 mm
Switch frequency
1400.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.020
LENGTH
0.180
WIDTH
0.140
DEPTH
0.003
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models