??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
NASTZ, NASTZS, NASTZC - Roller Followers - Separate Type With Seal - Crown Type
Bill of material
NASTZ8
Part No.
Grease
Material
Ambient OperatingTemperature (deg Celsius)
80 or Less
d
mm
D
mm
a
mm
B
mm
B1
mm
e
2.5 mm
f
0.8 mm
Basic Dynamic Load Rating C
kN
Basic Static Load Rating Co
kN
Track Load Capacity
kN
Revolution Limit
rpm
Mass
g
Previews
3D
Dimension
2D
Download CAD models