??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NAST-ZZR_ZZUUR-YIHEDA - Roller bearing follower/Inner ring type with side plate/Spherical type/Separated type
Bill of material
NAST6ZZR-YIHEDA
Code
Types of
Inner ring type with side plate
Types of
Spherical type
seal ring
national standard material
GCr15
Quite material
SUJ2
the inside diameter of
d tolerance
0/-0.008
D
19
D tolerance
0/-0.009
B1
14
B
13.8
a
14.0
e1
2.5
e2
0.8
Basic rated load Cr(move)
4.16
Basic rated load Cor(quiet)
4.55
Track surface load capacity
3.55
Track surface load capacity
1.33
Limit speed
14000
weight
24.5
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models