??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NAST-R-YIHEDA - Roller bearing follower/With inner ring/Separated type
Bill of material
NAST6R-YIHEDA
Code
NAST-R-YIHEDA
Types of
With inner ring
Types of
Spherical type
national standard material
GCr15
Quite material
SUJ2
the inside diameter of
dr tolerance
0/-0.008
drF6
10
D
19 mm
D
0/-0.009
B
10 mm
B
9.8 mm
r
0.3 mm
r1
0.3 mm
Basic rated load Cr(Move)
4.16 KN
Basic rated load Cor(Quiet)
4.55 KN
Track surface load capacity Cylindrical outer ring
3.55 KN
Track surface load capacity Spherical outer ring
1.33 KN
Limit speed
14000 rpm
weight
17.8 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models