??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NART-VR_VUUR-YIHEDA - Roller bearing follower/Inner ring type with side plate·Full roller spherical type/Non separated type
Bill of material
NART5VR-YIHEDA
Code
Types of
Inner ring type with side plate
Types of
Full roller spherical type
seal ring
national standard material
GCr15
Quite material
SUJ2
the inside diameter of
d tolerance
0/-0.008
D
16 mm
B1
12 mm
B1 tolerance
0/-0.18
B
11 mm
a
12.0 mm
Basic rated load Full roller spherical type Cr(move)
6.81 KN
Basic rated load Full roller spherical type Cor(quiet)
8.37 KN
Track surface load capacity
1.04 KN
Limit speed Full roller spherical type
8400
weight Full roller spherical type
15.1 g
Website link
Website link
Previews
3D
Dimenze
2D
Stáhnout CAD model