??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NART-R_UUR-YIHEDA - Roller bearing follower/Inner ring type with side plate·Spherical type/Non separated type
Bill of material
NART5R-YIHEDA
Code
Types of
Inner ring type with side plate
Types of
Spherical type
seal ring
national standard material
GCr15
Quite material
SUJ2
the inside diameter of
d tolerance
0/-0.008
D
16 mm
B1
12 mm
B1 tolerance
0/-0.18
B
11 mm
a
12.0 mm
Basic rated load Spherical type CR(move)
3.65 KN
Basic rated load Spherical type Cor(quiet)
3.68 KN
Track surface load capacity
1.04 KN
Limit speed Spherical type
16800 rpm
weight Spherical type
14.5 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models