??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
NARCISO - LED lamp with room light diffuser and wall fixing
Bill of material
V507050
LOD Destination
LOD Level
Code
V507050
Width
cm
Watt
6.6 W
Lumen
350
Brand description
Inda kg
Article number
V507050
Short description 1
INDA Lam.parete V507050
Descrizione breve 2
NARCISO L60xH1xP7.3 Cromo
Article description
Brand: INDA Serie: NARCISO Lampada con attacco a parete Prod. No.: V507050 L60xH1xP7.3 Cromo
International Code
EAN-13:8021586763198
Article type
Standard
State
Current
Variant Characteristics
0
Height
1 cm
Depth
7.300 cm
Weight
0.2 kg
Series
Narciso
Line
Lamps
Model
V507050
Intrastat code
70099200
Collection
Universali
Product Group
V50
Previews
3D
2D
Download CAD models