??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
NADELFIX 5 Maxi - -
Bill of material
396020
Order No.
396020
Interface fitted
SWA 39 mm
Pin -Ø
5 mm
Support surface
95 x 83 mm
total height
90 mm
Spring travel
max. 12 mm
width
125 mm
width
95 mm
height
95.8 mm
Length
110 mm
Length
83 mm
Description
Information
Infotext
Technical Information
Info
Previews
3D
Dimension
2D
Download CAD models