??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
NADELFIX 5 - -
Bill of material
396000
Order No.
Interface fitted
mm
Pin -Ø
5 mm
Support surface
34 x 31 mm
Spring travel
max. 12 mm
width
52 mm
width
34 mm
height
mm
Length
47 mm
Length
31 mm
Description
Informace
Infotext
Technical Information
Info
Previews
3D
Dimenze
2D
Stáhnout CAD model