??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NABS,NBBS-G - ABS Plate
Bill of material
NABS-20-20-5
Part No.
NABS-20-20-5
Finish
Type Selection
Standard Type
Plate/Grade
ABS Plate
Color
Ambient Operating Temperature (deg Celsius)
~50 °C
Material
Acrylic Nitrile - Butadiene, Styrene
A 1mm Increment (0.5mm Increment for NT / 0.1mm Increment for 4F and 6F)
mm
Enter value for A
A 1mm Increment (0.5mm Increment for NT / 0.1mm Increment for 4F and 6F)
mm
cm
inch
ft
A Tolerance
+/-0.5 mm
AB Dimension Tolerance
mm
B 1mm Increment(0.5mm Increment for NT / 0.1mm Increment for 4F and 6F)
mm
B Tolerance
+/-0.5 mm
T Selection
mm
T Dimension Tolerance
mm
CRA (Corner Radius)
R for CRA 5mm Increment
mm
CRB (Corner Radius)
R for CRB 5mm Increment
mm
CRC (Corner Radius)
R for CRC 5mm Increment
mm
CRD (Corner Radius)
R for CRD 5mm Increment
mm
CCA Corner Cut
CCA 5mm Increment
mm
CCB Corner Cut
CCB 5mm Increment
mm
CCC Corner Cut
CCC 5mm Increment
mm
CCD Corner Cut
CCD 5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models