??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NABS_H - ABS Plate - Hole Machining
Bill of material
NABS2H-20-20-5-F6-G4.5-N3
Part No.
NABS2H-20-20-5-F6-G4.5-N3
Type Selection
Hole Type
Nominal
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T Selection
mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
Hole Selection
Pre-drilled Hole Nominal Diameter
mm
d
3.5 mm
d1
0.0 mm
h
0 mm
L (Insert Length)
mm
Hole Position from Left
XC 0.5mm Increment
mm
Hole Position from Bottom
YC 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models