??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Agathon
Description
N8001 - Briden fuer ISO-DIN Norm
Bill of material
N8001 Briden 8001.000.001
Artikel-Nummer
8001.000.001
d1
16 mm
d2
19 mm
d3
6.6 mm
l1
11 mm
l2
6 mm
ab Lager lieferbar
ok mm
Gewicht
kg
Zolltarifnummer
8466.9430
Ursprungsland
CH
Previews
3D
Boyut
2D
CAD modeli indir