??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Agathon
Description
N766F - Roller-cage Aluminium with anti-skid unit
Bill of material
Rollen-Kaefig Aluminium mit Montagehilfe 7660.050.140
Art.-Nr.
d1
mm
d2
mm
l2
mm
l3
61 mm
l4
55 mm
No. of rollers
224
Load
30700 N
Preferred dimensions
ok
Weigth
kg
Zolltarifnummer
8482.9900
Ursprungsland
CH
Previews
3D
Dimension
2D
Download CAD models