??
Catalog navigation
CAD model selection
Selectable products: 94
HELP_VARIABLE
Company
WMBerg
Description
N72 to N120 - Internal Gears - 72, 96 and 120 Pitch - 2",3" and 4" OD 1/8" Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
N120S4-380_(1)
Product No.
Level of Details
Description
INTERNAL GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Inside Diameter
Inch
Outside Diameter
Inch
Face Width
1/8 Inch
Previews
3D
Dimension
2D
Download CAD models