You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
中文
English (United States)
N6901/ISO9182/DIN9825 Konus kurz fuer Schnellwechsel-Saeule 6531 6901.025.037
Agathon
iso_din_aag
Retaning bush with cone
N6901/ISO9182-4-C/DIN9825-K Short cone for guide pillar 6531
Powered by
CAD模型選擇
{agathon/iso_din_aag/hbk/n6901/n6901_kk.prj},{NB=N6901/ISO9182/DIN9825 Konus kurz fuer Schnellwechsel-Saeule 6531 6901.025.037},{IDNR=6901.025.037},{D1=25},{D3=40},{D4=64},{D5=48},{D6=26},{L2=37},{L3=12},{L4=49},{L5=36},{L6=13},{AGATHON=N6901},{ISO=ISO 9182-4-C 25x37},{DIN=DIN 9825-K 25x37},{LAGER=ok},{GEWICHT=0.340},{CTN=8466.9430},{URSP=CH}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Agathon
Description
N6901/ISO9182-4-C/DIN9825-K - Cone short for quick-change guide 6531
Bill of material
N6901/ISO9182/DIN9825 Konus kurz fuer Schnellwechsel-Saeule 6531 6901.025.037
Art.-Nr.
6901.025.037
6901.025.037
d1
25
25
mm
d3
40
40
mm
d4
64
64
mm
d5
48
48
mm
d6
26
26
mm
l2
37
37
mm
l3
12
12
mm
l4
49
49
mm
l5
36
36
mm
l6
13
mm
ISO-Norm
ISO 9182-4-C 25x37
ISO 9182-4-C 25x37
DIN-Norm
DIN 9825-K 25x37
DIN 9825-K 25x37
Preferred dimensions
ok
Weigth
0.340
0.340
kg
Zolltarifnummer
8466.9430
Ursprungsland
CH
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型