目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N6031100071
Intercom
Punches dies
Tool for punches
Powered by
CAD模型選擇
{intercom/punzoni_matrici/punzoni_di_precisione/punzioni_a_collo_di_trombone.prj},{NB=N6031100071},{TYPE=N60},{D1=11.0},{PROGRES=0.1},{L1=71},{D2=15.0},{K=4},{A=1.5},{D3=D1±0.2},{R=15.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 543
HELP_VARIABLE
Company
Intercom
Description
N60 - Tool for punches N60
Bill of material
N6031100071
Code
N6031100071
N6031100071
Type
N60
D1
11.0
11.0
PROGRES
0.1
mm
L1
71
71
mm
D2
15.0
15.0
mm
K
4
4
mm
A
1.5
1.5
mm
D3
D1±0.2
D1±0.2
R
15.0
15.0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型