目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N413 32 56
Intercom
Standard Guide Elements
Ball bearing cages
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/gabbie_a_sfera/gabbia_n413.prj},{NB=N413_32_56},{CODICE=N413},{D1=32},{K=4},{L=56},{LX=56,71,80,90,100,120,140,160}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Intercom
Description
N413 - Ball retainers with friction ring inside N413
Bill of material
N413 32 56
Code
N413
D1
32
32
mm
K
4
4
mm
L
56.000
71.000
80.000
90.000
100.000
120.000
140.000
160.000
56.000
71.000
80.000
90.000
100.000
120.000
140.000
160.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型