??
Catalog navigation
CADモデル選択
選択可能な製品数: 28
HELP_VARIABLE
Company
WMBerg
Description
N24 - Internal Gears - 24 Pitch - 2",3" and 4" OD 1/8" Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminum Anodized - 20° Pressure Angle
Bill of material
N24S4-78
Product No.
Description
INTERNAL GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
24
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Inside Diameter
Inch
Outside Diameter
Inch
Face Width
1/8 Inch
プレビュー
3D
情報
2D
ダウンロード(CADデータ)