??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0090200 - U-Nut (Titanium)
Bill of material
N0-09-0200-01600000
Order number
N0-09-0200-01600000
Size
M16
Pitch
2 mm
Width across flats
24 mm
Tolerance Width across flats
0 -0.35 mm
Height
14.5 mm
Tolerance Height
±0.5 mm
Thread length
13 mm
Previews
3D
Dimension
2D
Download CAD models