??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0088015 - Hard Lock Nut (Other Details) (S45C)
Bill of material
N0-08-8015-01200000
Order number
N0-08-8015-01200000
Size
M12
Pitch
1.50 mm
Height
10 mm
Tolerance Height
±0.58 mm
Height
10 mm
Tolerance Height
±0.58 mm
Width across flats
19 mm
Tolerance Width across flats
0 -0.8 mm
Width across corners
21.9 mm
Height
17.9 mm
Previews
3D
Dimension
2D
Download CAD models