??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0080205 - U-Nut (Other details) (S45C(H))
Bill of material
N0-08-0205-01200000
Order number
N0-08-0205-01200000
Size
M12
Pitch
1.5 mm
Width across flats
19 mm
Tolerance Width across flats max
0 -0.35
Height
10.5 mm
Tolerance Height
±0.4
Thread length
9 mm
Previews
3D
Dimension
2D
Download CAD models